SPM25-CR

SPM25-CR
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing, 25 mm, Self-Aligning, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$284.88 each**

Dimensions

Dimensions
Dimension Value
C 58.00 mm (2.283 in)
d 25.00 mm (0.984 in)
D 40.00 mm (1.575 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.13 kg / 0.287 lbs
Nominal Diameter 25 mm / 0.984 in
Outer Diameter 40 mm / 1.575 in
Length 58 mm / 2.283 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 2765 N / 621.597 lbf

Get Quote

*Please fill out the information below so we can best assist you: