SPM08OPN-CRWW

SPM08OPN-CRWW
SPM08OPN-CRWW

Linear Bearing, Ball Bushing only, Super, 8 mm, Open, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends; Use with 8 mm Diameter Class L Shaft in continuously supported applications

Lead Time:  2 Weeks  *
each**

  • The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
  • Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, continuously supported shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter8 mm
[C] Length Along Axis24.480 / 25.000 mm 
[C1]16.200 mm 
[C2] Min1.1 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionCorrosion Resistant 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486266808 
Use with shafting ClassClass L 
Weight0.012 kg
Wipers, SealsIntegral Wiper both ends 

Performance

performance graphic
performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: