SPB8-CRDP

SPB8-CRDP
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing Pillow Block, 0.500 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant, Integral Double Acting Seals

Lead Time:  3 Days*

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
A 50.80 mm (2.000 in)
A2 35.05 mm (1.380 in)
B 42.93 mm (1.690 in)
d 12.70 mm (0.500 in)
E1 42.88 mm (1.688 in)
E2 25.40 mm (1.000 in)
F 28.70 mm (1.130 in)
F1 6.35 mm (0.250 in)
G 24.64 mm (0.970 in)
G1 11.18 mm (0.440 in)
G2 Alemite 1877
H 17.45 mm (0.687 in)
H1 31.75 mm (1.250 in)
N 4.06 mm (0.160 in)
N #6

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.091 kg / 0.2 lbs
Nominal Diameter 12.700 mm / 0.5 in
Height 31.750 mm / 1.25 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 794.008 N / 178.5 lbf

Get Quote

*Please fill out the information below so we can best assist you: