SPB16ADJ-NBALL

SPB16ADJ-NBALL
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing Pillow Block, 1.000 in, Self-Aligning, Closed Type, Adjustable Pillow Block, Not Corrosion Resistant, Integral Double Acting Seals

Lead Time:  3 Days*

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
A 82.55 mm (3.250 in)
A2 60.45 mm (2.380 in)
B 71.37 mm (2.810 in)
d 25.40 mm (1.000 in)
E1 73.03 mm (2.875 in)
E2 44.45 mm (1.750 in)
F 49.28 mm (1.940 in)
F1 9.65 mm (0.380 in)
G 30.23 mm (1.190 in)
G1 23.11 mm (0.910 in)
G2 1/4-28
H 30.15 mm (1.187 in)
H1 55.63 mm (2.190 in)
N 5.59 mm (0.220 in)
N #10

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option LL
Nylon Ball or Alternating Nylon Ball Alternating Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.544 kg / 1.2 lbs
Nominal Diameter 25.400 mm / 1 in
Length 71.374 mm / 2.81 in
Height 55.626 mm / 2.19 in

Performance

Performance Value
Load Capacity, Dynamic 2,335.316 N / 525 lbf

Get Quote

*Please fill out the information below so we can best assist you: