SN9-20X5M - Product Obsolete

Product SN9-20X5M is now an obsolete item.

Review our current product offering through our Lead Screw Product Selector.

SN9-20X5M
Lead Nut

SN, Standard Backlash, Acetal, 20 mm x 45 mm Lead Nut, Right Hand Thread Direction, 1779 N Max Dynamic Load

Lead Time:  3 Days*

  • Our standard SN nuts have proven themselves for the past twenty years.
  • Available in sizes from 3/16” to 1-1/2” with or without mounting flanges. (flanges sold separately)
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 38.1 mm (1.50 in)
B Max 38.1 mm (1.50 in)
C 12.7 mm (0.50 in)
TH 1 3/8-16

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 20.00 mm (0.787 in)
Lead 45.00 mm (1.772 in)
Thread Direction Right Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.250 mm (0.0098 in)
Drag Torque Free Wheeling
Efficiency 81%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 1,779.0 N (399.9 lbf)

Get Quote

*Please fill out the information below so we can best assist you: