SN10-1010X

SN10-1010X
Lead Nut

SN, Standard Backlash, Acetal, 1 in x 1 in Lead Nut, Right Hand Thread Direction, 400 lbf Max Dynamic Load

Lead Time:  3 Days*
$71.63 each**

  • Our standard SN nuts have proven themselves for the past twenty years.
  • Available in sizes from 3/16” to 1-1/2” with or without mounting flanges. (flanges sold separately)
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 38.1 mm (1.50 in)
B Max 38.1 mm (1.50 in)
C 12.7 mm (0.50 in)
TH 1 3/8-16

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 25.40 mm (1.000 in)
Lead 25.40 mm (1.000 in)
Thread Direction Right Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 74%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 1,779.3 N (400.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: