SEL10182

SEL10182
Ball Nut

Ball Nut, 0.631 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Adjustable Preload, Single Circuit, 960 lbf

Lead Time:  16 Weeks*
$830.44 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SEL
Double Nut Yes
Screw Part Number SRT6572
Number Of Starts 2
Total Weight 0.65 lbs

Performance

Performance Value
Load, Dynamic 4,270 N (960 lbf)
Load, Static 24,754 N (5,565 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: