SCB8-LLRP

SCB8-LLRP
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing Cartridge Bearing, 0.500 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant

Lead Time:  Next Day*

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
C 38.10 mm (1.500 in)
d 12.70 mm (0.500 in)
D 23.01 mm (0.906 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option LL
Number of Ball Circuits 4
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.027 kg / 0.06 lbs
Nominal Diameter 12.700 mm / 0.5 in
Outer Diameter 23.012 mm / 0.906 in
Length 38.100 mm / 1.5 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1,134.297 N / 255 lbf

Get Quote

*Please fill out the information below so we can best assist you: