SC37

SC37
SC37

STNLESS STL COUPLING 17-4 CRES

each**

  • Parts will accept 5° angular and .010” parallel offset misalignment.
  • Torsionally Rigid
  • Zero Backlash
  • Ideal for Lead Screw Application
  • One Piece Construction
  • Allows for Near Butting of Shafts
  • Constant Velocity
  • No Lubrication Required
  • Withstands Hostile Environments and Temperatures

Dimensions

dimensions
DimensionValue
[D]± 1/64 in 
[D]1.25 in
[L]± 1/64 in 
[L]2.375 in
[S]±.002 in 
[S]0.375 
Torque Maximum27 in-lbs

Specifications

SpecificationsValue
MaterialStainless Steel 17-4 PH 

Performance

PerformanceValue
Torque Maximum27 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: