SBN9582

SBN9582
Ball Nut

Ball Nut, 0.500 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Single Circuit, 786 lbf

Lead Time:  12 Weeks*
$327.96 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT6744
Number Of Starts 2
Total Weight 0.27 lbs

Performance

Performance Value
Load, Dynamic 3,496 N (786 lbf)
Load, Static 18,376 N (4,131 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: