SBN7513

SBN7513
Ball Nut

Ball Nut, 1.500 in X 0.473 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 10050 lbf

Lead Time:  12 Weeks*
$544.24 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.473 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT9624
Number Of Starts 1
Total Weight 3.90 lbs

Performance

Performance Value
Load, Dynamic 44,705 N (10,050 lbf)
Load, Static 256,974 N (57,770 lbf)
Torque Rating 0.0840 in-lb

Get Quote

*Please fill out the information below so we can best assist you: