SBN7511

SBN7511
Ball Nut

Ball Nut, 1.171 in X 0.413 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 3894 lbf

Lead Time:  12 Weeks*
$486.53 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.171 in
Lead 0.413 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT5043
Number Of Starts 1
Total Weight 1.90 lbs

Performance

Performance Value
Load, Dynamic 17,321 N (3,894 lbf)
Load, Static 101,940 N (22,917 lbf)
Torque Rating 0.0730 in-lb

Get Quote

*Please fill out the information below so we can best assist you: