SBN7500

SBN7500
Ball Nut

Ball Nut, 0.750 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 2723 lbf

Lead Time:  12 Weeks*
$398.93 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7292
Number Of Starts 2
Total Weight 0.80 lbs

Performance

Performance Value
Load, Dynamic 12,113 N (2,723 lbf)
Load, Static 77,510 N (17,425 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: