SBN7202

SBN7202
Ball Nut

Ball Nut, 0.750 in X 0.200 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 2200 lbf

Lead Time:  12 Weeks*
$398.93 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7244
Number Of Starts 1
Total Weight 0.80 lbs

Performance

Performance Value
Load, Dynamic 9,786 N (2,200 lbf)
Load, Static 76,234 N (17,138 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: