SBN4986

SBN4986
Ball Nut

Ball Nut, 3.000 in X 1.500 in, Thread Direction: Right Hand, Round, , With Safety Feature, Non-Preloaded, Multi Circuit, 53646 lbf

Lead Time:  12 Weeks*
$3032.48 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 3.000 in
Lead 1.500 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT0609
Number Of Starts 2
Total Weight 27.20 lbs
Safety Feature Ball Deflector

Performance

Performance Value
Load, Dynamic 238,629 N (53,646 lbf)
Load, Static 1,128,145 N (253,617 lbf)
Torque Rating 0.2660 in-lb

Get Quote

*Please fill out the information below so we can best assist you: