SBN3258

SBN3258
Ball Nut

Ball Nut, 4.000 in X 1.000 in, Thread Direction: Right Hand, Round, , With Safety Feature, Non-Preloaded, Multi Circuit, 85758 lbf

Lead Time:  12 Weeks*
$4239.91 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 4.000 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT3262
Number Of Starts 1
Total Weight 53.50 lbs
Safety Feature Ball Deflector and Safety Thread

Performance

Performance Value
Load, Dynamic 381,471 N (85,758 lbf)
Load, Static 2,121,668 N (476,970 lbf)
Torque Rating 0.1770 in-lb

Get Quote

*Please fill out the information below so we can best assist you: