SBN3243

SBN3243
Ball Nut

Ball Nut, 2.500 in X 0.250 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 6135 lbf

Lead Time:  12 Weeks*
$1900.16 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT0606
Number Of Starts 1
Total Weight 4.70 lbs

Performance

Performance Value
Load, Dynamic 27,290 N (6,135 lbf)
Load, Static 364,478 N (81,938 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: