SBN1566

SBN1566
Ball Nut

Ball Nut, 1.150 in X 0.200 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 2142 lbf

Lead Time:  12 Weeks*
$525.72 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.150 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT8753
Number Of Starts 1
Total Weight 0.90 lbs

Performance

Performance Value
Load, Dynamic 9,528 N (2,142 lbf)
Load, Static 53,045 N (11,925 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: