SBN10974

SBN10974
Ball Nut

Ball Nut, 1.500 in X 0.500 in, Thread Direction: Right Hand, Wiper Included, Round, With Safety Feature, Non-Preloaded, Multi Circuit, 12320 lbf

Lead Time:  12 Weeks*
$2057.94 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Wiper Included
Screw Part Number SRT9996
Number Of Starts 1
Total Weight 5.20 lbs
Safety Feature Safety Thread

Performance

Performance Value
Load, Dynamic 54,802 N (12,320 lbf)
Load, Static 434,573 N (97,696 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: