SBN10583

SBN10583
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Thread Direction: Right Hand, Round, With Safety Feature, Non-Preloaded, Single Circuit, 815 lbf

Lead Time:  12 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7540
Number Of Starts 1
Total Weight 0.27 lbs
Safety Feature Safety Thread

Performance

Performance Value
Load, Dynamic 3,625 N (815 lbf)
Load, Static 28,397 N (6,384 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: