SBN10260

SBN10260
Ball Nut

Ball Nut, 2.250 in X 1.000 in, Thread Direction: Right Hand, Round, With Safety Feature, Non-Preloaded, Multi Circuit, 26538 lbf

Lead Time:  12 Weeks*
$2303.17 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.250 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT0604
Number Of Starts 2
Total Weight 9.00 lbs
Safety Feature Ball Deflector

Performance

Performance Value
Load, Dynamic 118,047 N (26,538 lbf)
Load, Static 634,583 N (142,660 lbf)
Torque Rating 0.1770 in-lb

Get Quote

*Please fill out the information below so we can best assist you: