SBN10202

SBN10202
Ball Nut

Ball Nut, 3.000 in X 0.660 in, Thread Direction: Right Hand, Round, , With Safety Feature, Non-Preloaded, Multi Circuit, 44316 lbf

Lead Time:  12 Weeks*
$2637.82 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 3.000 in
Lead 0.660 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT0607
Number Of Starts 1
Total Weight 26.00 lbs
Safety Feature Ball Deflector and Safety Thread

Performance

Performance Value
Load, Dynamic 197,127 N (44,316 lbf)
Load, Static 1,208,729 N (271,733 lbf)
Torque Rating 0.1170 in-lb

Get Quote

*Please fill out the information below so we can best assist you: