SBN10189

SBN10189
Ball Nut

Ball Nut, 1.250 in X 0.200 in, Thread Direction: Left Hand, Wiper Included, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 3336 lbf

Lead Time:  16 Weeks*
$257.81 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.250 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Wiper Included
Screw Part Number SRT1221
Number Of Starts 1
Total Weight 1.80 lbs

Performance

Performance Value
Load, Dynamic 14,839 N (3,336 lbf)
Load, Static 154,300 N (34,688 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: