SBN10104

SBN10104
Ball Nut

Ball Nut, 1.250 in X 0.500 in, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 2745 lbf

Lead Time:  12 Weeks*
$1659.60 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.250 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Wiper Included
Screw Part Number SRT1252
Number Of Starts 1
Total Weight 1.80 lbs

Performance

Performance Value
Load, Dynamic 12,210 N (2,745 lbf)
Load, Static 76,665 N (17,235 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: