SBN10094

SBN10094
Ball Nut

Ball Nut, 0.500 in X 0.200 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 973 lbf

Lead Time:  12 Weeks*
$380.15 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT5272
Number Of Starts 1
Total Weight 0.51 lbs

Performance

Performance Value
Load, Dynamic 4,328 N (973 lbf)
Load, Static 31,453 N (7,071 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: