SB4-20X4M

SB4-20X4M
Lead Nut

SB, Standard Backlash, Acetal, 20 mm x 16 mm Lead Nut, Right Hand Thread Direction, 1334 N Max Dynamic Load

Lead Time:  3 Days*
$70.59 each**

  • The classic Supernut is now available with metric mounting thread.
  • Offered with our metric screw line sizes 10mm through 24mm.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 38.1 mm (1.50 in)
B Max 38.1 mm (1.50 in)
C 12.7 mm (0.50 in)
TH M35 x 1.5

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 20.00 mm (0.787 in)
Lead 16.00 mm (0.630 in)
Thread Direction Right Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0.250 mm (0.0098 in)
Drag Torque Free Wheeling
Efficiency 72%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 1,334.0 N (299.9 lbf)

Get Quote

*Please fill out the information below so we can best assist you: