SAR3242

SAR3242
Ball Nut

Ball Nut, 2.500 in X 0.250 in, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Adjustable Preload, Multi Circuit, 6135 lbf

Lead Time:  16 Weeks*
$4767.44 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style SAR
Double Nut Yes
Wiper Included
Flange Integral
Screw Part Number SRT0606
Number Of Starts 1
Total Weight 9.90 lbs

Performance

Performance Value
Load, Dynamic 27,290 N (6,135 lbf)
Load, Static 364,478 N (81,938 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: