SAR2210

SAR2210
Ball Nut

Ball Nut, 2.250 in X 1.000 in, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Adjustable Preload, Single Circuit, 26538 lbf

Lead Time:  16 Weeks*
$5150.34 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.250 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style SAR
Double Nut Yes
Wiper Included
Flange Integral
Screw Part Number SRT0604
Number Of Starts 2
Total Weight 9.00 lbs

Performance

Performance Value
Load, Dynamic 118,047 N (26,538 lbf)
Load, Static 634,583 N (142,660 lbf)
Torque Rating 0.1770 in-lb

Get Quote

*Please fill out the information below so we can best assist you: