S500OPN-DD

S500OPN-DD
S500OPN-DD

Linear Bearing, Seal, Rubber, Accessory, 0.5 in, Open, Replacement Internal

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[OD] Outside Diameter0.77 in
[T]0.12 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialSteel; Rubber 
UPC Number662486903376 
Weight0.001 lb

Get Quote

*Please fill out the information below so we can best assist you: