S375SS

S375SS
S375SS

Linear Bearing, Seal, External, Accessory, 0.375 in, Closed, Stainless Steel

Lead Time:  5 Days  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.375 in
[OD] Outside Diameter0.629 in
[T]0.125 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialStainless Steel; Rubber 
UPC Number662486903338 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: