S12-09A04-05-CAA

S12-09A04-05-CAA

Actuator, Electrak 1, 12 Vdc, Dynamic Load: 25 lbf, Max Stroke Length: 5 inch, Control: All

Lead Time:  4 Weeks*
$271.02 each**

    • Very compact and lightweight
    • Available with end of stroke limit switches or Potentiometer feedback
    • Corrosion resistant housing
    • Self-locking acme screw drive system
    • Maintenance free
    • Ideal for replacement of comparable size pneumatic and hydraulic cylinders

Dimensions

Dimensions
Dimension Value
A 236.0 mm (9.291 in)
S 127.0 mm (5.000 in)

Specifications

Specification Value
Anti-Rotation No
Brake no, self-locking
Certifications CE
Special Connector Packard Electric Pack-Con
End Play, Max 0.914 mm / 0.036 in
IP Rating, Dynamic N/A
IP Rating, Static IP66
Manual Override No
Material Zinc Alloy, Stainless Steel
Nominal Stroke 127.00 mm / 5.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke None
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Maximum Current Draw 3.8 amp
Weight 0.660 kg / 1.455 lbs
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 111 N / 25 lbf
Load, Static 1,334 N / 300 lbf
Restraining Torque 2.26 N / 0.51 lbf
Salt Spray Resistance N/A
Max Speed 78.00 mm/s / 3.07 in/s
Min Speed 64.00 mm/s / 2.52 in/s

Get Quote

*Please fill out the information below so we can best assist you: