RSF2516L

RSF2516L
Lead Nut

RSF, Standard Backlash, Acetal, 0.25 in x 0.0625 in Lead Nut, Left Hand Thread Direction, 25 lbf Max Dynamic Load

Lead Time:  3 Days*
$21.10 each**

  • RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • The RSF nut was developed as a morecompact solution over our standard MTS line
  • Injection-molded, economical nut ideal for standard lead screws
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 12.7 mm (0.50 in)
B Max 19.1 mm (0.75 in)
D 25.4 mm (1.00 in)
E 3.6 mm (0.14 in)
F 3.8 mm (0.15 in)
I 7.9 mm (0.31 in)
BCD 19.1 mm (0.75 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 6.35 mm (0.250 in)
Lead 1.59 mm (0.063 in)
Thread Direction Left Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 48%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 111.2 N (25.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: