RSF2-8X2M

RSF2-8X2M
Lead Nut

RSF, Standard Backlash, Acetal, 8 mm x 4 mm Lead Nut, Right Hand Thread Direction, 333 N Max Dynamic Load

Lead Time:  3 Days*
$29.66 each**

  • RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • The RSF nut was developed as a morecompact solution over our standard MTS line
  • Injection-molded, economical nut ideal for standard lead screws
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 16.0 mm (0.63 in)
B Max 25.4 mm (1.00 in)
D 31.8 mm (1.25 in)
E 3.6 mm (0.14 in)
F 4.8 mm (0.19 in)
I 10.4 mm (0.41 in)
BCD 22.2 mm (0.87 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 8.00 mm (0.315 in)
Lead 4.00 mm (0.157 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.250 mm (0.0098 in)
Drag Torque Free Wheeling
Efficiency 62%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 333.0 N (74.9 lbf)

Get Quote

*Please fill out the information below so we can best assist you: