RS64

RS64
RS64

Linear Bearing, Seal, RoundWay, 4 in; Use with 4 in Nominal Diameter RoundWay Carriages

Lead Time:  5 Days  *
each**

  • For use with Thomson RoundWay® Roller Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter4 in
[A]3.38 in
[B]17 in
[H1]8.5 in

Specifications

SpecificationsValue
MaterialPlastic; Rubber 
UPC Number662486264354 
Weight2.1 lb

Get Quote

*Please fill out the information below so we can best assist you: