RS32

RS32
RS32

Linear Bearing, Seal, RoundWay, 2 in; Use with 2 in Nominal Diameter RoundWay Carriages

Lead Time:  1 Day  *
each**

  • For use with Thomson RoundWay® Roller Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
[A]1.88 in
[B]8.5 in
[H1]4.25 in

Specifications

SpecificationsValue
MaterialPlastic; Rubber 
UPC Number662486101307 
Weight0.28 lb

Get Quote

*Please fill out the information below so we can best assist you: