RS24

RS24
RS24

Linear Bearing, Seal, RoundWay, 1.5 in; Use with 1.5 in Nominal Diameter RoundWay Carriages

Lead Time:  1 Day *
each**

  • For use with Thomson RoundWay® Roller Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[A]1.38 in
[B]6.5 in
[H1]3.25 in

Specifications

SpecificationsValue
MaterialPlastic; Rubber 
UPC Number662486101291 
Weight0.15 lb

Get Quote

*Please fill out the information below so we can best assist you: