RS16

RS16
RS16

Linear Bearing, Seal, RoundWay, 1 in; Use with 1 in Nominal Diameter RoundWay Carriages

Lead Time:  1 Day  *
each**

  • For use with Thomson RoundWay® Roller Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]1 in
[B]5 in
[H1]2.25 in

Specifications

SpecificationsValue
MaterialPlastic; Rubber 
UPC Number662486101284 
Weight0.055 lb

Get Quote

*Please fill out the information below so we can best assist you: