RS1001-3 - Product Obsolete

Product RS1001-3 is now an obsolete item.

RS1001-3
RS1001-3

FLANGE, Obsolete


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]3.28 in
[B]0.64 in
[C]0.281 in
[D]2.75 in
[TH]9/16-18 UNEF-2A 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight0.57 kg

Get Quote

*Please fill out the information below so we can best assist you: