RMC-23C

RMC-23C
RMC-23C

Linear Unit, COUPLING RADIAL MOUNT 23C

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D2]0.626 in
[D3]1.31 in
[L1]1.89 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: