R54-3

R54-3
R54-3

FLANGE

Lead Time:  6 Weeks  *
each**

  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]4.37 in
[B]0.53 in
[C]0.397 (4) 
[D]3.44 in
[TH]1.967-18 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight6.5 kg

Get Quote

*Please fill out the information below so we can best assist you: