R2001-3 - Product Obsolete

Product R2001-3 is now an obsolete item.

R2001-3
R2001-3

Flange, Obsolete


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]5.41 in
[B]1.536 in
[C]0.656 in
[D]4.25 in
[TH].500 3-12 UN-2A 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight2.6 kg

Get Quote

*Please fill out the information below so we can best assist you: