PRN10115

PRN10115
Ball Nut

Ball Nut, 1.000 in X 0.250 in, Thread Direction: Right Hand, Round, No Safety Feature, Adjustable Preload, Multi Circuit, 2285 lbf

Lead Time:  16 Weeks*
$1842.16 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style PRN
Screw Part Number XPR10025R72
Number Of Starts 1
Total Weight 1.10 lbs

Performance

Performance Value
Load, Dynamic 10,164 N (2,285 lbf)
Load, Static 70,349 N (15,815 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: