PRN10109

PRN10109
Ball Nut

Ball Nut, 0.750 in X 0.200 in, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Adjustable Preload, Internal, 1473 lbf

Lead Time:  16 Weeks*
$3454.28 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style PRN
Wiper Included
Screw Part Number XPR7520R72
Number Of Starts 1
Total Weight 1.00 lbs

Performance

Performance Value
Load, Dynamic 6,552 N (1,473 lbf)
Load, Static 44,109 N (9,916 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: