PRN10108

PRN10108
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Adjustable Preload, Multi Circuit, 440 lbf

Lead Time:  16 Weeks*
$3194.13 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style PRN
Wiper Included
Screw Part Number XPR6320R72
Number Of Starts 1
Total Weight 0.98 lbs

Performance

Performance Value
Load, Dynamic 1,957 N (440 lbf)
Load, Static 9,386 N (2,110 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: