PR2405-2B65-08SCB - Product Obsolete

Product PR2405-2B65-08SCB is now an obsolete item.

PR2405-2B65-08SCB
PR2405-2B65-08SCB

Obsolete - Actuator, Electrak Pro, 24 Vdc, 500 lbf, 8 in, Connector, 1.50 in/s Travel Rate @ Full Load, Black


  • Designed for heavy duty operation, IP66 protection
  • Optimized overall envelope with minimal retracted length
  • Durable and corrosion resistant aluminum housing
  • Cover tube and extension tube in stainless steel
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]14.2 in
[S]8 in

Specifications

SpecificationsValue
Anti-rotationNo 
ColorBlack 
ConnectionConnector 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke8 in
Protection, End-of-strokeElectronic 
Protection, OverloadElectronic 
Screw TypeBall 
Temperature Max185 °F
Temperature Min-40 °F
Voltage24 Vdc 
Weight8.3 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic500 lbf
Load, Static, Max1000 lbf
Travel Rate @ Full Load1.5 in/s
Travel Rate @ No Load2 in/s

Get Quote

*Please fill out the information below so we can best assist you: