PR2402-2A65-02SCS - Product Obsolete

Product PR2402-2A65-02SCS is now an obsolete item.

PR2402-2A65-02SCS
PR2402-2A65-02SCS

Obsolete - Actuator, Electrak Pro, 24 Vdc, 250 lbf, 2 in, Connector, 1.70 in/s Travel Rate @ Full Load, Silver


  • Designed for heavy duty operation, IP66 protection
  • Optimized overall envelope with minimal retracted length
  • Durable and corrosion resistant aluminum housing
  • Cover tube and extension tube in stainless steel
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]9.46 in
[S]2 in

Specifications

SpecificationsValue
Anti-rotationNo 
ColorSilver 
ConnectionConnector 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke2 in
Protection, End-of-strokeElectronic 
Protection, OverloadElectronic 
Screw TypeAcme 
Temperature Max185 °F
Temperature Min-40 °F
Voltage24 Vdc 
Weight6.3 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic250 lbf
Load, Static, Max500 lbf
Travel Rate @ Full Load1.7 in/s
Travel Rate @ No Load2 in/s

Get Quote

*Please fill out the information below so we can best assist you: