PLM40OPN

PLM40OPN
Polymer Bushing

Polymer, Polymer Bushing, 40 mm, Open, Not Self-Aligning, Open for continuously supported applications, Corrosion Resistant

Lead Time:  Next Day*
$134.42 each**

  • The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
  • The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
  • Use with Class MM Shafting

Dimensions

Dimensions
Dimension Value
C 80.00 mm (3.150 in)
C1 60.30 mm (2.374 in)
C2 2.15 mm (0.085 in)
d 40.00 mm (1.575 in)
D 62.00 mm (2.441 in)
E 21.00 mm (0.827 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Open
PV Value 0.4 N/mm^2 x m/s
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM SS316
Weight 0.256 kg / 0.564 lbs
Nominal Diameter 40 mm / 1.575 in
Outer Diameter 62 mm / 2.441 in
Length 80 mm / 3.150 in

Performance

Performance Value
Load Capacity, Dynamic 8000 N / 1,798.472 lbf
Static Load Rating 56000 N / 12,589.301 lbf

Get Quote

*Please fill out the information below so we can best assist you: