PLM30OPN

PLM30OPN
Polymer Bushing

Polymer, Polymer Bushing, 30 mm, Open, Not Self-Aligning, Open for continuously supported applications, Corrosion Resistant

Lead Time:  Next Day*
$82.65 each**

  • The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
  • The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
  • Use with Class MM Shafting

Dimensions

Dimensions
Dimension Value
C 68.00 mm (2.677 in)
C1 51.70 mm (2.035 in)
C2 1.85 mm (0.073 in)
d 30.00 mm (1.181 in)
D 47.00 mm (1.850 in)
E 16.60 mm (0.654 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Open
PV Value 0.4 N/mm^2 x m/s
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM SS316
Weight 0.122 kg / 0.269 lbs
Nominal Diameter 30 mm / 1.181 in
Outer Diameter 47 mm / 1.850 in
Length 68 mm / 2.677 in

Performance

Performance Value
Load Capacity, Dynamic 5100 N / 1,146.526 lbf
Static Load Rating 35700 N / 8,025.679 lbf

Get Quote

*Please fill out the information below so we can best assist you: