PLM06

PLM06
Polymer Bushing

Polymer, Polymer Bushing, 6 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant

Lead Time:  Next Day*
$16.51 each**

  • The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
  • The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
  • Use with Class MM Shafting

Dimensions

Dimensions
Dimension Value
C 22.00 mm (0.866 in)
C1 14.20 mm (0.559 in)
C2 1.10 mm (0.043 in)
d 6.00 mm (0.236 in)
D 12.00 mm (0.472 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
PV Value 0.4 N/mm^2 x m/s
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM SS316
Weight 0.005 kg / 0.011 lbs
Nominal Diameter 6 mm / 0.236 in
Outer Diameter 12 mm / 0.472 in
Length 22 mm / 0.866 in

Performance

Performance Value
Load Capacity, Dynamic 525 N / 118.025 lbf
Static Load Rating 3675 N / 826.173 lbf

Get Quote

*Please fill out the information below so we can best assist you: