- Home
- Products
- Ball Bushing® Bearings
- PLBM16
PLBM16
Can't find what you're looking for? Go to the Product Selector
PLBM16
Polymer Bushing
Polymer, Polymer Bushing Pillow Block, 16 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$103.85
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
A |
53.00 mm (2.087 in) |
A1 |
26.50 mm (1.043 in) |
B |
43.00 mm (1.693 in) |
d |
16.00 mm (0.630 in) |
E |
26.00 mm (1.024 in) |
E1 |
40.00 mm (1.575 in) |
H |
22.00 mm (0.866 in) |
H1 |
42.00 mm (1.654 in) |
N |
5.30 mm (0.209 in) |
N2 |
M6 |
Dimension |
Value |
A |
53.00 mm (2.087 in) |
A1 |
26.50 mm (1.043 in) |
B |
43.00 mm (1.693 in) |
d |
16.00 mm (0.630 in) |
E |
26.00 mm (1.024 in) |
E1 |
40.00 mm (1.575 in) |
H |
22.00 mm (0.866 in) |
H1 |
42.00 mm (1.654 in) |
N |
5.30 mm (0.209 in) |
N2 |
M6 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.18 kg / 0.397 lbs |
Nominal Diameter |
16 mm / 0.630 in |
Outer Diameter |
26 mm / 1.024 in |
Length |
36 mm / 1.417 in |
To download the models below, you will need to sign in.
Sign In